Touch Latches
non-magnetic
Price & Availability | CAD | Order No. | Finish | Retaining force kg |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
E2200.AC0010 | White | 8 | 24 | ||||||||||||||||||||||||||||||||||||||
£ 6.12 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
E2200.AC0020 | Black | 8 | 24 | ||||||||||||||||||||||||||||||||||||||
£ 6.12 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
E2200.AC0030 | Brown | 8 | 24 | ||||||||||||||||||||||||||||||||||||||
£ 5.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Body and catch: ABS Plastic.
For overlay door allow 3mm gap between door and cabinet frame for push space.
Supplied with screws (3.1x13, 3.5x10).
Pulling the door with excessive force without unlatching the unit may damage the mechanism.
Constant loading of over 4Kgf, either pushing or pulling, is not recommended.