Toggle Latches
adjustable with padlock hasp.
Price & Availability | CAD | Order No. | Finish | l1 | h | w1 | d1 | Ø d2 | Ø d3 | l2 | l3 | Weight g |
l4 | l5 | l6 | l7 | w2 | w3 | w4 | Load max. N |
Tension max. N |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0590.AC0008 | Zinc Plated | 135 to 150 | 23 | 45.5 | 6 | 6.6 | 7.1 | 115 to 130 | 30.7 | 190 | 35 | 131.5 | 114 | 10 | 40 | 22 | 22 | 2000 | 4000 | ||||||||||||||||||||||||||||||||||||||||||||
£ 11.35 per unit (click for quantity discounts)
Ready to despatch 200 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | l1 | h | w1 | d1 | Ø d2 | Ø d3 | l2 | l3 | Weight g |
l4 | l5 | l6 | l7 | w2 | w3 | w4 | Load max. N |
Tension max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0590.AC0008 | Zinc Plated | 135 to 150 | 23 | 45.5 | 6 | 6.6 | 7.1 | 115 to 130 | 30.7 | 190 | 35 | 131.5 | 114 | 10 | 40 | 22 | 22 | 2000 | 4000 |
Steel, Fe P02 + P12, UNI5866, zinc plated.
Supplied with counter strike.
Draw length adjustable through turns of threaded draw rod, giving 12mm length of adjustment.
Use padlock of 6mm dia. or less.