Draw Latches
with lock
Price & Availability | Order No. | Type | Finish | l1 | h1 | w1 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0200.AW0010 | With Lock | Chrome Plated | 76 | 21 | 32 | |||||||||||||||||||||||||||||||||||||
£ 4.85 per unit (click for quantity discounts)
Ready to despatch 24 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
J0200.AW0020 | With Lock | Black Coated | 76 | 21 | 32 | |||||||||||||||||||||||||||||||||||||
£ 7.28 per unit (click for quantity discounts)
Ready to despatch 90 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
J0200.AW0310 | Blank - No Lock | Chrome Plated | 76 | 21 | 32 | |||||||||||||||||||||||||||||||||||||
£ 5.97 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
J0200.AW0320 | Blank - No Lock | Black Coated | 76 | 21 | 32 | |||||||||||||||||||||||||||||||||||||
£ 5.97 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Housing and Strike: die cast zinc.
Bracket: stainless steel.
Supplied with: Keys: two per lock.
Not supplied: Fixing screws.