Drawer Slide Full Extn
lever dis - +tive-lock - 45Kg
Units | Price/unit after discount | Applied Discount |
1 | £ 21.90 | 0% |
20 | £ 19.71 | 10% |
50 | £ 17.52 | 20% |
100 | £ 15.33 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 21.90 | 0% |
20 | £ 19.71 | 10% |
50 | £ 17.52 | 20% |
100 | £ 15.33 | 30% |
Cold rolled steel, zinc plated.
Positive Lock - slide firmly held in open position, to release depress lever and push draw inward. Hold-in detent when slide closed. Rails can be disconnected via pressing disconnect lever.
These slides have been tested to 60,000 usage cycles.
Load capacity is static load per pair, at the centre of the rails using all mounting holes. Sold individually as single slides.