Units | Price/unit after discount | Applied Discount |
1 | £ 57.56 | 0% |
5 | £ 54.68 | 5% |
10 | £ 51.80 | 10% |
20 | £ 48.93 | 15% |
50 | £ 43.17 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 57.56 | 0% |
5 | £ 54.68 | 5% |
10 | £ 51.80 | 10% |
20 | £ 48.93 | 15% |
50 | £ 43.17 | 25% |
Body: steel
Socket: nylon with glass fibre.
Operating fluid: silicone oil.
Shaft specifications:
Min hardness - 55HRC (min 0.5mm depth).
Surface roughness - 1.0µm.
End chamfering - R0.2/R0.3.
For graphs of torque at varying temperature and speed, see Torque Closing Speed Graphs earlier in this section.
When inserting shaft, insert by rotating shaft in the opposite direction of the dampening direction.
Damper can only take torque load.
Temperature range -10°C to +50°C.
Rotational speed 50rpm max.
Cycle rate 12 cycles/ min.
External support for shaft required.