Price & Availability | Order No. | Door return | Size | Fx N |
Fy N |
mc min. |
ts panel thickness | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S2125.AW0020 | 20.0 | 60,0 x 33,0 x 20,0 | 310 | 480 | 3.0 | 2.0 | |||||||||||||||||||||||||||||||||||||
£ 3.06 per unit (click for quantity discounts)
Ready to despatch 95 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
S2125.AW0024 | 24.5 | 60,0 x 39,0 x 24,5 | 310 | 480 | 2.5 | 2.0 | |||||||||||||||||||||||||||||||||||||
£ 3.06 per unit (click for quantity discounts)
Ready to despatch 219 Need more? Please call us.
|
Hinge & pin: steel, white zinc plated.
Suited to sheet metal and machine enclosures with 20-24mm door return. Main body mounted via two M6 screws, hinge plate welded to frame.
Removable hinge pin enables easy installation, and is held in place via circlip.
Max. opening angle 120°.
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of enclosure cover.