Units | Price/unit after discount | Applied Discount |
1 | £ 14.84 | 0% |
20 | £ 13.36 | 10% |
50 | £ 12.61 | 15% |
100 | £ 11.13 | 25% |
500 | £ 9.65 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 14.84 | 0% |
20 | £ 13.36 | 10% |
50 | £ 12.61 | 15% |
100 | £ 11.13 | 25% |
500 | £ 9.65 | 35% |
Hinge & shaft: stainless steel. AISI 304.
Opening angle 120°. Suited to sheet metal and machine enclosures with a 23mm door return. Main body mounted via two M5 screws, hinge plate welded to frame (copper plated for improved welding).
Removable hinge pin enables easy installation, and is held in place by clip.
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of elclosure cover.