Concealed Pivot Hinges
20mm door rtn - weld-stud
Price & Availability | CAD | Order No. | Door return | Size | Fx N |
Fy N |
mc min. |
ts panel thickness | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S2172.AW0046 | 45 | 60 x 44 x 45,5 | 2000 | 1500 | 10 | 2.5 | ||||||||||||||||||||||||||||||||||||||
£ 30.26 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Please call us.
|
Hinge: stainless steel, white zinc plated.
Suited to sheet metal and machine enclosures with a 45mm door return. Main body mounted via two M8 screws, hinge plate welded to frame.
Opening angle: 120°.
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of enclosure cover.