Price & Availability | Order No. | Hand | l1 | w1 | d1 | d2 | Fx N |
Fy N |
l2 | l3 | l4 | w2 | w3 | ts | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S2205.AW0032 | Left | 52 | 16.5 | 4 | 3.2 | 150 | 200 | 32.0 | 19 | 10 | 5 | 8.5 | 2 | |||||||||||||||||||||||||||||||||||||
£ 0.70 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
S2205.AW0132 | Right | 52 | 16.5 | 4 | 3.2 | 100 | 130 | 32.0 | 19 | 10 | 5 | 8.5 | 2 | |||||||||||||||||||||||||||||||||||||
£ 0.78 per unit (click for quantity discounts)
Ready to despatch 55 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
S2205.AW0063 | Left | 89 | 26.5 | 6 | 5.5 | 150 | 200 | 62.5 | 45 | 15 | 6 | 15.2 | 2 | |||||||||||||||||||||||||||||||||||||
£ 0.89 per unit (click for quantity discounts)
Ready to despatch 135 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
S2205.AW0163 | Right | 89 | 26.5 | 6 | 5.5 | 150 | 200 | 62.5 | 45 | 15 | 6 | 15.2 | 2 | |||||||||||||||||||||||||||||||||||||
£ 0.89 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
|
Body: steel, zinc plated.
For sheet metal doors, cabinets and machinery covers. Spring body can be either welded, or screw mounted.
Pull back pin lever, hinge pin is retracted. Release pin lever and hinge pin springs back.
Max. opening angle 110°.
Spring loaded feature of hinge enables easy assembly and disassembly of panel/door, ideal for maintenance covers.
Typical assembly utilises spring loaded hinge at top of door and corresponding hinge spigot at foot of door.