Lift-Off Hinges
off-set - screw mounting - s/s
Price & Availability | Order No. | Type | l1 | w1 | d1 | d2 | d3 | h1 | l2 | l3 | w2 | w3 | w4 | w5 | w6 | w7 | Fx N |
Fy N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S2316.AW0010 | Left Hand | 72 | 110 | 4.2 | 8.1 | 10 | 3 | 52 | 36 | 75 | 35 | 65 | 20 | 15 | 7.5 | 1280 | 630 | |||||||||||||||||||||||||||||||||||||
£ 14.02 per unit (click for quantity discounts)
Ready to despatch 44 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
S2316.AW0020 | Right Hand | 72 | 110 | 4.2 | 8.1 | 10 | 3 | 52 | 36 | 75 | 35 | 65 | 20 | 15 | 7.5 | 1280 | 630 | |||||||||||||||||||||||||||||||||||||
£ 14.02 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
|
Body: stainless steel.
Opening angle 180°.