Rotary Dampers
bi-directional
Price & Availability | CAD | Order No. | Type | Torque gf·cm |
No. of teeth | Gear module | Pitch circle diameter P.C.D | Pressure angle | l1 | d1 | d2 | h1 | h2 | h3 | l2 | w1 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q3027.AC0050 | With gear | 15-50 | 11 | 0.6 | 6.6 | 20° | 16.7 | 7.8 | 10.2 | 5 | 1.5 | 2.5 | 13.85 | 5 | ||||||||||||||||||||||||||||||||||||||
£ 2.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Type | Torque gf·cm |
No. of teeth | Gear module | Pitch circle diameter P.C.D | Pressure angle | l1 | d1 | d2 | h1 | h2 | h3 | l2 | w1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q3027.AC0050 | With gear | 15-50 | 11 | 0.6 | 6.6 | 20° | 16.7 | 7.8 | 10.2 | 5 | 1.5 | 2.5 | 13.85 | 5 |
thermoplastic (ABS), Polycetal (POM).
Create smooth movement and dampening in applications such as loading trays, arm rests and storage compartments. Subject to minimum order quantity.