Rotary Dampers
bi-directional
Price & Availability | CAD | Order No. | Type | Torque gf·cm |
No. of teeth | Gear module | Pitch circle diameter P.C.D | Pressure angle | l1 | d1 | d2 | h1 | h2 | h3 | l2 | l3 | w1 | w2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q3031.AC0150 | With gear | 50-150 | 13 | 0.8 | 10.4 | 20° | 24 | 15 | 12 | 7.5 | 4 | 2.21 | 22.5 | 18.7 | 7 | 3 | ||||||||||||||||||||||||||||||||||||||
£ 2.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Type | Torque gf·cm |
No. of teeth | Gear module | Pitch circle diameter P.C.D | Pressure angle | l1 | d1 | d2 | h1 | h2 | h3 | l2 | l3 | w1 | w2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q3031.AC0150 | With gear | 50-150 | 13 | 0.8 | 10.4 | 20° | 24 | 15 | 12 | 7.5 | 4 | 2.21 | 22.5 | 18.7 | 7 | 3 |
Polycetal (POM), polycarbonate (PC)
Create smooth movement and dampening in applications such as loading trays, arm rests and storage compartments. Subject to minimum order quantity.