Units | Price/unit after discount | Applied Discount |
1 | £ 4.92 | 0% |
20 | £ 4.43 | 10% |
50 | £ 4.18 | 15% |
100 | £ 3.69 | 25% |
500 | £ 3.20 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 4.92 | 0% |
20 | £ 4.43 | 10% |
50 | £ 4.18 | 15% |
100 | £ 3.69 | 25% |
500 | £ 3.20 | 35% |
Body: polycarbonate.
Gear: polyacetal.
Oil: silicone oil.
Gear specification:
Type - standard spur gear
Tooth - involute (full)
Module - 0.8
Pressure angle - 20°
Number of teeth - 11
Pitch circle diameter - 8.8
For graphs of torque at varying temperature and speed see torque closing speed graphs.
Rotation speed of 20rpm, at 23°C.
Up to 300gf.cm.
Values ±20%.
Max. rotation speed 50rpm.
Max. cycle rate 10 cycle/min.
Operating temperature, 0° to 50°C.
Design tested to 50,000 cycles.
Meets RoHS standards.