Rotary Dampers
bi-directional
Units | Price/unit after discount | Applied Discount |
1 | £ 33.50 | 0% |
5 | £ 31.83 | 5% |
10 | £ 30.15 | 10% |
20 | £ 28.48 | 15% |
50 | £ 25.13 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 33.50 | 0% |
5 | £ 31.83 | 5% |
10 | £ 30.15 | 10% |
20 | £ 28.48 | 15% |
50 | £ 25.13 | 25% |
Body: polycarbonate
Shaft: polyacetal
Gear: polyacetal
Gear specification:
Type - Modified Spur Gear
Tooth - Involute (full)
Module - 1.0mm
Pressure Angle - 20°
Number of Teeth - 12
Pitch Circle Diameter - 12mm
Temperature Range 0° to +50°C.
For graphs of torque at varying temperature and speed, see Torque Closing Speed Graphs earlier in this section.