Units | Price/unit after discount | Applied Discount |
1 | £ 29.50 | 0% |
5 | £ 28.03 | 5% |
10 | £ 26.55 | 10% |
20 | £ 25.08 | 15% |
50 | £ 22.13 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 29.50 | 0% |
5 | £ 28.03 | 5% |
10 | £ 26.55 | 10% |
20 | £ 25.08 | 15% |
50 | £ 22.13 | 25% |
Body: stainless steel, AISI 304.
Pin: PBT plastic. Bracket: PBT plastic with polypropylene cap.
115° operating angle, additional 5° dead angle at start/end position.
Tested to over 100,000 cycles.
Temperature range -20° to 60°C.
Provide smooth and quiet motion of lids, covers etc. Ideal for special purpose machines, air conditioning units etc.
For further details of torque damper used in hinge refer to part Q0400.
Sold as a matching pair (left/right).
Torque calculation:
T (Kgf.cm) = W (Kg) X 0.5 x H (cm).
W (Kg) is weight of cover/lid, H (cm) is distance between fulcrum and cover/lid's opening edge.