Units | Price/unit after discount | Applied Discount |
1 | £ 144.36 | 0% |
5 | £ 137.14 | 5% |
10 | £ 129.92 | 10% |
20 | £ 122.71 | 15% |
50 | £ 108.27 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 144.36 | 0% |
5 | £ 137.14 | 5% |
10 | £ 129.92 | 10% |
20 | £ 122.71 | 15% |
50 | £ 108.27 | 25% |
Body: stainless steel, AISI 316.
Soft closing damper hinge prevents lids from slamming shut. 115° operating , additional 5° dead angle at start/end position. Temperature range 0° to 40°C.
For further details of torque damper used in hinge refer to part Q0440.
Sold as a matching pair (left/right).
Torque calculation:
T (Kgf.cm) = W (Kg) X 0.5 x H (cm).
W (Kg) is weight of cover/lid, H (cm) is distance between fulcrum and cover/lid's opening edge.