Door Stays
multi-stop - s/s
Price & Availability | Order No. | Door opening angle max. |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
N2000.AC0010 | 90° | 338 | |||||||||||||||||||||||||||||||||||||
£ 91.59 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
|
Stainless steel, AISI 304, with polyacetal (POM) latch.
Holds handle open at multiple angles. Slide lock lever to lock/unlock stay.
For outward opening doors only.
Max. door size:
h = 2000mm
w = 600 - 910mm
t = 25 - 45mm
See installation table below.