Door Stays
multi-stop - s/s
Price & Availability | Order No. | Opening angle ° |
Hand | Door weight kg |
Door width max. mm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
N2020.AC0010 | 90° | Right | 0,3 - 0,7 | 300 | |||||||||||||||||||||||||||||||||||||
£ 26.21 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||
N2020.AC0020 | 90° | Left | 0,3 - 0,7 | 300 | |||||||||||||||||||||||||||||||||||||
£ 26.02 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: stainless Steel, AISI 304.
Suitable for small lightweight doors to maximum of 0.7Kg, 300mm wide. Equipped with dampening mechanism for soft closing.
Stay holds door in 90° open position. When pushed to close, stay gently pulls door closed. For mounting in the inside top panel of door.