Door Stays
multi-stop - s/s
Price & Availability | CAD | Order No. | a | b | c | d | e | f | g | h | i | Weight g |
j | k | l | m | n | o | p | q | s | Comp. load max. kg |
Tensile force max. kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
N2050.AC0005 | 15 | 15.9 | 5.5 | 17 | 20.0 | 33 | 20 | 42 | 8 | 205 | 15.7 | 20.0 | 200 | 30 | 2.3 | 35 | 50 | 5,5x8,0 | 70 | 50 | 90 | ||||||||||||||||||||||||||||||||||||||
£ 31.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
N2050.AC0010 | 20 | 20.0 | 5.5 | 20 | 25.5 | 38 | 25 | 50 | 10 | 433 | 17.0 | 22.5 | 300 | 35 | 3.2 | 45 | 60 | 5,5x9,5 | 120 | 60 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 16.59 per unit (click for quantity discounts)
Ready to despatch 52 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
N2050.AC0020 | 20 | 20.0 | 9.0 | 20 | 25.5 | 38 | 25 | 50 | 10 | 460 | 17.0 | 22.5 | 300 | 35 | 3.2 | 50 | 72 | 5,5x9,5 | 120 | 60 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 16.59 per unit (click for quantity discounts)
Ready to despatch 50 Need more? Please call us.
|
Order No. | a | b | c | d | e | f | g | h | i | Weight g |
j | k | l | m | n | o | p | q | s | Comp. load max. kg |
Tensile force max. kg |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
N2050.AC0005 | 15 | 15.9 | 5.5 | 17 | 20.0 | 33 | 20 | 42 | 8 | 205 | 15.7 | 20.0 | 200 | 30 | 2.3 | 35 | 50 | 5,5x8,0 | 70 | 50 | 90 |
N2050.AC0010 | 20 | 20.0 | 5.5 | 20 | 25.5 | 38 | 25 | 50 | 10 | 433 | 17.0 | 22.5 | 300 | 35 | 3.2 | 45 | 60 | 5,5x9,5 | 120 | 60 | 150 |
N2050.AC0020 | 20 | 20.0 | 9.0 | 20 | 25.5 | 38 | 25 | 50 | 10 | 460 | 17.0 | 22.5 | 300 | 35 | 3.2 | 50 | 72 | 5,5x9,5 | 120 | 60 | 150 |
Steel, yellow zinc chromate.
Mechanically locks door when fully open. Install at base of door for quick foot release.
Check max. tensile force for load bearing capacity.