Door Stays
multi-stop - s/s
Price & Availability | Order No. | Hand | l1 | d | h1 | h2 | h3 | h4 | l2 | w1 | w2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
N2120.AW0010 | Left | 105 | 2-Ø3,3 Ø5,5X90° | 64 | 18 | 1.5 | 12 | 127 | 14.0 | 16 | |||||||||||||||||||||||||||||||||||||
£ 3.74 per unit (click for quantity discounts)
Ready to despatch 198 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
N2120.AW0020 | Left | 70 | 2-Ø4,2 Ø6,2X90° | 43 | 12 | 2.0 | 18 | 85 | 13.5 | 12 | |||||||||||||||||||||||||||||||||||||
£ 2.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
N2120.AW0110 | Right | 105 | 2-Ø3,3 Ø5,5X90° | 64 | 18 | 1.5 | 12 | 127 | 14.0 | 16 | |||||||||||||||||||||||||||||||||||||
£ 3.74 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
N2120.AW0120 | Right | 70 | 2-Ø4,2 Ø6,2X90° | 43 | 12 | 2.0 | 18 | 85 | 13.5 | 12 | |||||||||||||||||||||||||||||||||||||
£ 2.47 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Body: steel, chrome plated.
Select left or right handed - please refer to table. Ideal for screw or weld-on mounting.