Units | Price/unit after discount | Applied Discount |
1 | £ 14.28 | 0% |
10 | £ 12.85 | 10% |
20 | £ 12.14 | 15% |
50 | £ 11.42 | 20% |
100 | £ 10.71 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 14.28 | 0% |
10 | £ 12.85 | 10% |
20 | £ 12.14 | 15% |
50 | £ 11.42 | 20% |
100 | £ 10.71 | 25% |
Arm: zinc alloy, steel, bright nickel finish.
Body: plastic.
Mounting plate: zinc alloy, steel, bright nickel finish.
For use with lids which are downward opening, with single knuckle or drop hinges. Longer arm for higher load bearing capacity applications.
Designed to control speed at which a suitable lid opens, for smooth controlled motion.
Opening angle of 90º. Temperature range 0º to 40ºC.
Stay has an integrated catch to hold lid in closed position.
Stay has a sprung elbow section which must be released prior to closing lid - please take care not to catch fingers when handling.
Supplied with mounting plate. Please order cover plate, to your desired colour separately.
Optional cover plates available for glass door applications, please order separately.
Improper application, or use on a lid not within recommended size and load bearing value, may lead to stay being overcome and slamming of lid. Application must be within both the min. and max. load bearing value of the stay, see above table for load bearing capacity when using stays as single or in pairs.
Check Load Bearing Value (T):
T ( Load Bearing Value of stay Kg/cm) =
1/2 Door Height cm x Door Weight Kg.