Units | Price/unit after discount | Applied Discount |
1 | £ 539.93 | 0% |
3 | £ 485.94 | 10% |
5 | £ 458.94 | 15% |
10 | £ 431.94 | 20% |
20 | £ 404.95 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 539.93 | 0% |
3 | £ 485.94 | 10% |
5 | £ 458.94 | 15% |
10 | £ 431.94 | 20% |
20 | £ 404.95 | 25% |
Type one: Handle shank: glass reinforced polyamide PA 6, black.
Handle tube: Ø30x5mm of aluminium AlMgSi 0,5, black anodised, fine ground.
Switch Functions: none, blank handle.
Type two: Handle shank: glass reinforced polyamide PA 6, black.
Handle tube: Ø30x5mm of aluminium AlMgSi 0,5, black anodised, fine ground.
Switch functions: 2 push buttons.
Type three: Handle shank: glass reinforced polyamide PA 6, black.
Handle tube: Ø30x5mm of aluminium AlMgSi 0,5, black anodised, fine ground.
Switch functions: two push buttons, 1 emergency stop button.
When used with connection cable no. B8880, conforms to IP65 rating.
Use with door solenoid lock no. B8900 for full electronic locking of machine guards and panels.