Units | Price/unit after discount | Applied Discount |
1 | £ 306.55 | 0% |
3 | £ 275.90 | 10% |
5 | £ 260.57 | 15% |
10 | £ 245.24 | 20% |
20 | £ 229.91 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 306.55 | 0% |
3 | £ 275.90 | 10% |
5 | £ 260.57 | 15% |
10 | £ 245.24 | 20% |
20 | £ 229.91 | 25% |
Type one: Handle shank: aluminium, vibration ground natural colour anodized.
Handle tube: Ø35x2,0mm of stainless steel 1.4301.
Switch functions: none, blank handle.
Type two: Handle shank: aluminium, vibration ground natural colour anodized.
Handle tube: Ø35x2,0mm of stainless steel 1.4301.
Switch functions: 2 push buttons.
Type three: Handle shank: aluminium, vibration ground natural colour anodized.
Handle tube: Ø35x2,0mm of stainless steel 1.4301.
Switch functions: two push buttons, 1 emergency stop button.
When used with connection cable no. B8880, conforms to IP65 rating.
Use with door solenoid lock no. B8900 for full electronic locking of machine guards and panels.