Units | Price/unit after discount | Applied Discount |
1 | £ 212.83 | 0% |
3 | £ 191.55 | 10% |
5 | £ 180.91 | 15% |
10 | £ 170.26 | 20% |
20 | £ 159.62 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 212.83 | 0% |
3 | £ 191.55 | 10% |
5 | £ 180.91 | 15% |
10 | £ 170.26 | 20% |
20 | £ 159.62 | 25% |
Type one: Handle shank: high strength glass fibre reinforced polyamide PA 6, black.
Handle tube: turned POM (polyoxymethylene).
Switch functions: none, blank handle.
Type two: Handle shank: high strength glass fibre reinforced polyamide PA 6, black.
Handle tube: turned POM (polyoxymethylene).
Switch functions: 1 release button, 1 start button, 1 dual channel emergency stop button (2 NC contacts).
When used with connection cable no. B8880, conforms to IP65 rating.
Use with door solenoid lock no B8900 for full electronic locking of machine guards and panels.