Units | Price/unit after discount | Applied Discount |
1 | £ 919.87 | 0% |
3 | £ 827.88 | 10% |
5 | £ 781.89 | 15% |
10 | £ 735.90 | 20% |
20 | £ 689.90 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 919.87 | 0% |
3 | £ 827.88 | 10% |
5 | £ 781.89 | 15% |
10 | £ 735.90 | 20% |
20 | £ 689.90 | 25% |
Type one: Enclosure: glass fibre reinforced plastic.
Actuator and locking bolt: stainless steel 1.4301.
Contact material: silver.
Type two: Enclosure: glass fibre reinforced plastic.
Actuator and Locking Bolt: zinc plated steel/zinc die cast, chromated.
Contact material: silver.
The switching element and actuator of the solenoid interlock are functionally separated and are only brought together on opening or closing of the door/enclosure. A latching bolt provides connection and prevents the actuator being disconnected from interlock.
Two interlock modes are available:
- Power to Unlock: spring pressure of the latching bolt prevents the actuator from being disconnected. When the de-interlocking coil is energised, the interlock is released and the enclosure can be opened.
- Power to Lock: operation is the reverse of the Power to Unlock mode.