Units | Price/unit after discount | Applied Discount |
1 | £ 33.62 | 0% |
10 | £ 30.26 | 10% |
20 | £ 28.58 | 15% |
50 | £ 26.90 | 20% |
100 | £ 23.53 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 33.62 | 0% |
10 | £ 30.26 | 10% |
20 | £ 28.58 | 15% |
50 | £ 26.90 | 20% |
100 | £ 23.53 | 30% |
Body: stainless steel, AISI 303.
Handle: die cast zinc, chrome plated.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Cam: stainless steel, AISI 303.
Hole fixing type requires 4 off M 6 screws (not supplied), for front mounting.
Stud fixing type has 4 off M 6 welded studs for near mounting with M 6 nuts (not supplied).
Ideal for electricity sub-stations, HGVs and other road side vehicles.
T-handle is in the vertical position when locked.
For use inside of cabinet gasket.