Price & Availability | Order No. | Body | h1 | l1 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B4604.AW0010 | Aluminium | 178 | 87 | |||||||||||||||||||||||||||||||||||||
£ 23.73 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Body and Cover: aluminium, grey powder coated.
Designed for medium voltage electricity panels.
T-handle is in the vertical position when locked. For added security has padlock shackle to prevent lifting/turning of T-handle to suit max. padlock shackle of 9mm dia (not supplied).
Use with multi-point latching rods (A0303) with 8mm Ø rods, to achieve two point latching of larger enclosure panels. Handle secured to frame via mounting brackets (supplied).