Paddle Latches
push to close - slam
Price & Availability | Order No. | Lock type | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B4703.AW0010 | Std. Cylinder | |||||||||||||||||||||||||||||||||||||
£ 8.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||
B4703.AW0020 | Blank - No Lock | |||||||||||||||||||||||||||||||||||||
£ 6.99 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
|
Body and Handle: steel, black powder coated.
Cylinder lock: die cast zinc, zinc plated.
Supplied with: Keys: two per lock.
Not Supplied: Catch plate: please order separately.
Spring loaded, slam action handle. Installation via 72x56mm cut out.