Paddle Latches
push to close - slam
Price & Availability | Order No. | Lock type | Type | Key type | d | l1 | l2 | w1 | w2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B4758.AW0010 | Std. Cylinder | Latch | Keyed Alike | 5.5 | 140 | 95 | 108 | 97 | |||||||||||||||||||||||||||||||||||||
£ 27.85 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
B4758.AW0020 | Std. Cylinder | Latch | Keyed Alike | 5.0 | 146 | 130 | 146 | 68 | |||||||||||||||||||||||||||||||||||||
£ 27.85 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
|
Body and Handle: stainless steel, AISI 303.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Not Supplied: Catch plate: please order separately.
Hole fixing type requires 4 off M 5 screws ( not supplied) for front fixing.
Universal left/right. For use inside of cabinet gasket.
Fully integrated lock, latch and flush fitting paddle handle, ideal for generators, compressors, electric panels and doors.