Units | Price/unit after discount | Applied Discount |
1 | £ 23.30 | 0% |
20 | £ 20.97 | 10% |
50 | £ 19.81 | 15% |
100 | £ 17.48 | 25% |
500 | £ 15.15 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 23.30 | 0% |
20 | £ 20.97 | 10% |
50 | £ 19.81 | 15% |
100 | £ 17.48 | 25% |
500 | £ 15.15 | 35% |
Body & Handle: polyamide, PA6, black. Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Not supplied: Cam: order separately.
Supplied with: Keys: two per lock.
Not supplied: Cam: order separately.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Also available with radial pin lock, subject to min. order quantity.
Ideal for electrical cabinets, telecom racks or enclosures max. panel thickness of 2mm. For use inside of cabinet gasket. Universal left/right.