Price & Availability | Order No. | Type | Lock type | Key type | l | w | lh | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B1380.AW0010 | With Button | Std. Cylinder | Keyed Alike | 133 | 36 | 19 | |||||||||||||||||||||||||||||||||||||
£ 17.08 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
B1380.AW0020 | W/o Button | Std. Cylinder | Keyed Alike | 133 | 36 | 19 | |||||||||||||||||||||||||||||||||||||
£ 17.08 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
|
Body & Handle: die cast zinc, black painted.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Key: two per lock.
Not supplied: Cam: please order separately.
Order cam separately.
Cams: see suitable cam A0203, A0224 and A0240. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.