A-V Mounts
Steel
Units | Price/unit after discount | Applied Discount |
1 | £ 41.43 | 0% |
5 | £ 37.29 | 10% |
20 | £ 33.14 | 20% |
40 | £ 29.00 | 30% |
100 | £ 24.86 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 41.43 | 0% |
5 | £ 37.29 | 10% |
20 | £ 33.14 | 20% |
40 | £ 29.00 | 30% |
100 | £ 24.86 | 40% |
Rubber on silver zinc plated steel.
With a bell-like base this unit is suitable for supporting most applications, such as engine
suspensions.
It can also be used to carry horizontal loads.