A-V Mounts
Steel
Units | Price/unit after discount | Applied Discount |
1 | £ 36.24 | 0% |
5 | £ 32.62 | 10% |
20 | £ 28.99 | 20% |
40 | £ 25.37 | 30% |
100 | £ 21.74 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 36.24 | 0% |
5 | £ 32.62 | 10% |
20 | £ 28.99 | 20% |
40 | £ 25.37 | 30% |
100 | £ 21.74 | 40% |
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
Type 1: M12 thread supplied as separate item to be screwed in if required.
Type 2: A twin version of type 1 and so therefore take heavier loads.
The central hole in the rubber pad increases the flexibility of the unit - improving anti-vibration properties.
Used where good deflection properties are needed and for isolating of frequencies higher than 10Hz.