Units | Price/unit after discount | Applied Discount |
1 | £ 45.82 | 0% |
5 | £ 41.24 | 10% |
10 | £ 38.95 | 15% |
20 | £ 34.37 | 25% |
50 | £ 29.78 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 45.82 | 0% |
5 | £ 41.24 | 10% |
10 | £ 38.95 | 15% |
20 | £ 34.37 | 25% |
50 | £ 29.78 | 35% |
Rubber on silver zinc plated steel
This anti-vibration mount is ideal for applications of major dynamic loads where movement control is necessary,
such as in the cabin of all types of mobile vehicles. It also offers optimal stability, as well as good attenuation of impacts and vibrations.
The double washer mounts are made of two parts of rubber, one of which bears an inside metal bushing which acts as a guide through the machine anchoring screw.