Units | Price/unit after discount | Applied Discount |
1 | £ 155.60 | 0% |
5 | £ 140.04 | 10% |
15 | £ 132.26 | 15% |
25 | £ 124.48 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 155.60 | 0% |
5 | £ 140.04 | 10% |
15 | £ 132.26 | 15% |
25 | £ 124.48 | 20% |
Outer Tube: STKM11A, hardened and blackened.
Piston Rod: AISI 1045 hardened to HV940°, chrome plated.
Return Spring: DIN GWP.
Muffler Cap: urethane rubber.
Seal: nitrile rubber.
Adjustable shock absorbers have an adjustment collar at their base to enable setting of optimum deceleration of unit to suit application.
After initial installation, cycle unit a number of times to settle, then turn adjustment collar to desired position for application.
Supplied with rubber muffler cap as standard, this is removable - see introductory technical notes for guidance.
For correct product selection refer to Product Selection Formulae and Calculation pages, and associated Capacity & Selection Charts.