Price & Availability | CAD | Order No. | Stroke mm |
Nm per cycle (Et) max. Nm |
Per hour (ETc) max. Nm |
Effective mass (Me) max. kg |
Impact speed (v) | Impact speed (v) max. m/s |
Weight g |
Operating temperature °C |
Thread | a | b | c | d | e | f | h | i | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68005.W0301 | 25 | 180 | 60000 | 300 | High | 3.0 | 950 | -10~+80 | M30x1,5 | 151 | 106.5 | 27 | 10 | 19.5 | 94.5 | 36 | 14 | ||||||||||||||||||||||||||||||||
£ 119.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
68005.W0302 | 25 | 180 | 60000 | 700 | Med | 2.0 | 950 | -10~+80 | M30x1,5 | 151 | 106.5 | 27 | 10 | 19.5 | 94.5 | 36 | 14 | ||||||||||||||||||||||||||||||||
£ 119.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
68005.W0303 | 25 | 180 | 60000 | 1300 | Low | 1.0 | 950 | -10~+80 | M30x1,5 | 151 | 106.5 | 27 | 10 | 19.5 | 94.5 | 36 | 14 | ||||||||||||||||||||||||||||||||
£ 119.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Stroke mm |
Nm per cycle (Et) max. Nm |
Per hour (ETc) max. Nm |
Effective mass (Me) max. kg |
Impact speed (v) | Impact speed (v) max. m/s |
Weight g |
Operating temperature °C |
Thread | a | b | c | d | e | f | h | i |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68005.W0301 | 25 | 180 | 60000 | 300 | High | 3.0 | 950 | -10~+80 | M30x1,5 | 151 | 106.5 | 27 | 10 | 19.5 | 94.5 | 36 | 14 |
68005.W0302 | 25 | 180 | 60000 | 700 | Med | 2.0 | 950 | -10~+80 | M30x1,5 | 151 | 106.5 | 27 | 10 | 19.5 | 94.5 | 36 | 14 |
68005.W0303 | 25 | 180 | 60000 | 1300 | Low | 1.0 | 950 | -10~+80 | M30x1,5 | 151 | 106.5 | 27 | 10 | 19.5 | 94.5 | 36 | 14 |
Outer Tube: STKM11A, hardened and blackened.
Piston Rod: AISI 1045 hardened to HV940°, chrome plated.
Return Spring: DIN GWP.
Muffler Cap: urethane rubber. Seal: nitrile rubber.
Supplied with rubber muffler cap as standard, this is removable - see introductorary technical notes for guidance.
Select High Impact Speed model for hard impact at start of stroke. For hard set down at end of stroke choose a Medium or Low Impact Speed model.
For correct product selection refer to Product Selection Formulae and Calculation pages, and associated Capacity & Selection Charts.