Price & Availability | Order No. | d1 | d2 | h1 | h2 | d3 min. |
d3 max. |
d4 | h3 | Housing | Ball | Load max. kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67202.W0151 | 15 | 31 | 21 | 10.1 | 25 | 25.5 | 24 | 9.8 | Steel | Steel | 60 | |||||||||||||||||||||||||||||||||||||
£ 7.03 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
67202.W0154 | 15 | 31 | 21 | 10.1 | 25 | 25.5 | 24 | 9.8 | Steel | Stainless | 60 | |||||||||||||||||||||||||||||||||||||
£ 9.59 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
67202.W0155 | 15 | 31 | 21 | 10.1 | 25 | 25.5 | 24 | 9.8 | Steel | Acetal | 10 | |||||||||||||||||||||||||||||||||||||
£ 12.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
67202.W0152 | 15 | 31 | 21 | 10.1 | 25 | 25.5 | 24 | 9.8 | Stainless | Stainless | 40 | |||||||||||||||||||||||||||||||||||||
£ 18.29 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
67202.W0221 | 22 | 45 | 29.5 | 10.4 | 37.0 | 37.5 | 36 | 10.1 | Steel | Steel | 160 | |||||||||||||||||||||||||||||||||||||
£ 12.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
67202.W0224 | 22 | 45 | 29.5 | 10.4 | 37.0 | 37.5 | 36 | 10.1 | Steel | Stainless | 160 | |||||||||||||||||||||||||||||||||||||
£ 16.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
67202.W0225 | 22 | 45 | 29.5 | 10.4 | 37.0 | 37.5 | 36 | 10.1 | Steel | Acetal | 20 | |||||||||||||||||||||||||||||||||||||
£ 22.64 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
67202.W0222 | 22 | 45 | 29.5 | 10.4 | 37.0 | 37.5 | 36 | 10.1 | Stainless | Stainless | 90 | |||||||||||||||||||||||||||||||||||||
£ 23.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
67202.W0301 | 30 | 55 | 37 | 14.4 | 46 | 46.5 | 45 | 14.1 | Steel | Steel | 280 | |||||||||||||||||||||||||||||||||||||
£ 16.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
67202.W0304 | 30 | 55 | 37 | 14.4 | 46 | 46.5 | 45 | 14.1 | Steel | Stainless | 280 | |||||||||||||||||||||||||||||||||||||
£ 24.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
67202.W0305 | 30 | 55 | 37 | 14.4 | 46 | 46.5 | 45 | 14.1 | Steel | Acetal | 25 | |||||||||||||||||||||||||||||||||||||
£ 63.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
67202.W0302 | 30 | 55 | 37 | 14.4 | 46 | 46.5 | 45 | 14.1 | Stainless | Stainless | 200 | |||||||||||||||||||||||||||||||||||||
£ 39.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Steel (zinc plated), stainless steel (AISI 416 for housing and AISI 420 for balls) and acetal (POM).
Cost-effective and light-weight units formed from sheet steel material.
No reduction in load carrying capacity even when installed upside down.
Sizes 22 and 30 have a felt seal for the ball.
Low friction 1:0,03, speeds up to 1m/s.
Temperature range -20°C to +70°C.
To compensate for irregular bore diameters we recommend using the spring clip (stainless) part no. P2730.
Clip requires a minimum plate thickness of 3mm to grip securely.
These rollers can only be used in the horizontal or "ball up" direction.