Quick Stock/Price Check

Quick Order

Or Email us at info@wixroyd.com
This site works better with javascript enabled.

68012 Shock Absorbers, Self Compensating

M8 - M27, non-adjustable, Material: Hardened and blackened steel.

Shock Absorbers, Self Compensating

Data Table

Order No. Order by articlenumber With / Without Cap Order by parameter Stroke (mm) Order by parameter Max. Nm Per Cycle (Et) Order by parameter Max. Nm Per Hour (ETc) Order by parameter Max. Effective Mass (Me)
Kg Order by parameter
Max. Impact Speed (v)
m/s Order by parameter
Operating Temperature (°C) Order by parameter X
Order by parameter
CAD Price/stock Add to basket
68012.W0081 Without 6 3 7000 6 0,3 - 2,5 -10 to +80 15 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68012.W0082 With 6 3 7000 6 0,3 - 2,5 -10 to +80 17 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68012.W0101 Without 7 6 12400 12 0,3 - 2,5 -10 to +80 25 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68012.W0102 With 7 6 12400 12 0,3 - 3,5 -10 to +80 28 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68012.W0121 Without 10 12 22500 22 0,3 - 4,0 -10 to +80 29 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68012.W0122 With 10 12 22500 22 0,3 - 4,0 -10 to +80 32 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68012.W0141 Without 12 20 33000 40 0,3 - 5,0 -10 to +80 65 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68012.W0142 With 12 20 33000 40 0,3 - 5,0 -10 to +80 70 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68012.W0201 Without 15 59 38000 120 0,3 - 5,0 -10 to +80 150 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68012.W0202 With 15 59 38000 120 0,3 - 5,0 -10 to +80 160 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68012.W0251 Without 25 80 60000 180 0,3 - 5,0 -10 to +80 280 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68012.W0252 With 25 80 60000 180 0,3 - 5,0 -10 to +80 295 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68012.W0271 Without 25 147 72000 270 0,3 - 5,0 -10 to +80 360 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68012.W0272 With 25 147 72000 270 0,3 - 5,0 -10 to +80 375 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Additional dimensions below (to order please refer to above table).

Order No. Order by parameter Thread Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter a/f Order by parameter
68012.W0081 M 8x1,0 - 40,6 - 2,9 - 33,6 2 11,0 3 -
68012.W0082 M 8x1,0 55,2 40,6 6,6 2,9 8,6 33,6 2 11,0 3 -
68012.W0101 M10x1,0 - 47,0 - 3,0 - 39,0 3 12,7 3 -
68012.W0102 M10x1,0 62,6 47,0 8,6 3,0 8,6 39,0 3 12,7 3 -
68012.W0121 M12x1,0 - 52,5 - 3,0 - 44,0 3 14,0 4 -
68012.W0122 M12x1,0 71,1 52,5 10,3 3,0 8,6 44,0 3 14,0 4 -
68012.W0141 M14x1,5 - 67,0 - 4,0 - 58,0 4 19,0 5 12,1
68012.W0142 M14x1,5 90,0 67,0 12,0 4,0 11,0 58,0 4 19,0 5 12,1
68012.W0201 M20x1,5 - 73,0 - 6,0 - 62,0 4 26,0 7 18,0
68012.W0202 M20x1,5 103,0 73,0 18,0 6,0 15,0 62,0 4 26,0 7 18,0
68012.W0251 M25x1,5 - 92,0 - 8,0 - 82,0 - 32,0 9 23,0
68012.W0252 M25x1,5 136,0 92,0 22,0 8,0 19,0 82,0 - 32,0 9 23,0
68012.W0271 M27x1,5 - 99,0 - 8,0 - 86,0 5 36,0 6 25,0
68012.W0272 M27x1,5 143,0 99,0 22,0 8,0 19,0 86,0 5 36,0 6 25,0

Technical & Application

Material

Outer Tube: STKM11A, hardened and blackened.
Piston Rod: AISI 1045 hardened to HV940°, chrome plated.
Return Spring: DIN GWP.
Muffler Cap: urethane rubber. Seal: nitrile rubber.

Technical Notes

Supplied with rubber muffler cap as standard, this is removable - see introductory technical notes for guidance.

Important Notes

For correct product selection refer to Product Selection Formulae and Calculation pages, and associated Capacity & Selection Charts.

Referral

For stop collars see part 68030 (link). For mounting flanges see part 68032 (link).

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
68012.W0081 0 10-14 days 1-4£ 20.835-14£ 18.7515-24£ 17.7125+£ 16.66
68012.W0082 0 10-14 days 1-4£ 21.915-14£ 19.7215-24£ 18.6225+£ 17.53
68012.W0101 0 10-14 days 1-4£ 22.315-14£ 20.0815-24£ 18.9625+£ 17.85
68012.W0102 0 10-14 days 1-4£ 23.645-14£ 21.2815-24£ 20.0925+£ 18.91
68012.W0121 0 10-14 days 1-4£ 27.345-14£ 24.6115-24£ 23.2425+£ 21.87
68012.W0122 0 10-14 days 1-4£ 28.655-14£ 25.7915-24£ 24.3525+£ 22.92
68012.W0141 0 10-14 days 1-4£ 31.575-14£ 28.4115-24£ 26.8325+£ 25.26
68012.W0142 0 10-14 days 1-4£ 32.885-14£ 29.5915-24£ 27.9525+£ 26.30
68012.W0201 0 10-14 days 1-4£ 41.125-14£ 37.0115-24£ 34.9525+£ 32.90
68012.W0202 2 10-14 days 1-4£ 42.615-14£ 38.3515-24£ 36.2225+£ 34.09
68012.W0251 0 10-14 days 1-4£ 59.965-14£ 53.9615-24£ 50.9725+£ 47.97
68012.W0252 0 10-14 days 1-4£ 63.115-14£ 56.8015-24£ 53.6425+£ 50.49
68012.W0271 0 10-14 days 1-4£ 66.395-14£ 59.7515-24£ 56.4325+£ 53.11
68012.W0272 0 10-14 days 1-4£ 69.855-14£ 62.8715-24£ 59.3725+£ 55.88

Prices exclude VAT

CAD & Data Sheets

CAD files

68012 Acis 815 kB zip
68012 IGES 863 kB zip
68012 Parasolid 275 kB zip
68012 ProE 1 MB zip
68012 SolidWorks 2 MB zip
68012 Step 491 kB zip

Product Datasheets

68012 Shock Absorbers, Self Compensating 3 MB pdf
Shock Absorbers - Self Compensating 1 MB pdf
Anti-Vibration & Shock Absorbers 3 MB pdf
Design Elements 53 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message