Adj. Clamping Levers
male, inner parts s/s
Units | Price/unit after discount | Applied Discount |
1 | £ 12.25 | 0% |
10 | £ 11.03 | 10% |
20 | £ 10.41 | 15% |
50 | £ 9.80 | 20% |
100 | £ 9.19 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 12.25 | 0% |
10 | £ 11.03 | 10% |
20 | £ 10.41 | 15% |
50 | £ 9.80 | 20% |
100 | £ 9.19 | 25% |
Handle: die-cast zinc,
- Orange RAL 2004
- Black RAL 9005.
Inner parts: stainless steel 1.4305 (AISI 303).
Screw: stainless steel 1.4305. (AISI 303).
By lifting the lever, the serrations are disengaged. The handle can be positioned by the serrations, and the threaded insert can be exchanged. Upon releasing the handle, the serrations are automatically re-engaged.
Suitable for medical and chemical industry applications.