Units | Price/unit after discount | Applied Discount |
1 | £ 44.99 | 0% |
5 | £ 42.74 | 5% |
10 | £ 40.49 | 10% |
20 | £ 38.24 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 44.99 | 0% |
5 | £ 42.74 | 5% |
10 | £ 40.49 | 10% |
20 | £ 38.24 | 15% |
Lever: zinc die-cast, orange, simialr to RAL 2004. Zinc die-cast, black, similar to RAL 9005.
Threaded part: stainless steel.
Inner part: stainless steel.
Threaded part: stainless steel, hardened.
By lifting the lever, the serrations are disengaged. The lever can be positioned by the serrations and the threaded insert can be exchanged. On releasing the lever, the serrations are automatically re-engaged.
Benefits of axial bearing:
- clamping force is 100% greater than when using standard levers (see graph).
- smaller clamping levers can be used due to the improved clamping force.
- considerably less force loss due to setting.
- no releasing due to vibration.
- no damage to clamped parts, due to axial action.