Heavy Duty Machine Mounts
Price & Availability | CAD | Order No. | d1 | h1 | d2 | d3 | l1 | h2 | h3 | A/F | Dynamic load kgf |
Static load kgf |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34950.W0080 | 80 | 130 | M12x1,25 | 54 | 90 | 40 | 50 | 8 | 250 | 500 | ||||||||||||||||||||||||||||||||||||||
£ 37.90 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
34950.W0120 | 120 | 130 | M16x1,5 | 80 | 85 | 45 | 58 | 12 | 400 | 1000 | ||||||||||||||||||||||||||||||||||||||
£ 62.36 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
34950.W0160 | 160 | 190 | M20x1,5 | 102 | 136 | 54 | 68 | 15 | 900 | 2000 | ||||||||||||||||||||||||||||||||||||||
£ 106.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
34950.W0200 | 200 | 195 | M20x1,5 | 102 | 136 | 60 | 75 | 15 | 1500 | 3500 | ||||||||||||||||||||||||||||||||||||||
£ 146.37 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Galvanized steel, with rubber pad (90 Shore A).
Provides great levelling accuracy, with its fine pitch thread. Can take very high horizontal loads.
Suitable for heavy machinery with strong vibration/impacts, such as plastic injection moulding machines, presses, guillotines etc. Do not raise higher than the max height (h3).