Stainless Machine Mounts
Stainless steel
Units | Price/unit after discount | Applied Discount |
1 | £ 102.45 | 0% |
10 | £ 92.21 | 10% |
20 | £ 81.96 | 20% |
50 | £ 71.72 | 30% |
100 | £ 61.47 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 102.45 | 0% |
10 | £ 92.21 | 10% |
20 | £ 81.96 | 20% |
50 | £ 71.72 | 30% |
100 | £ 61.47 | 40% |
Stainless steel body and thread (A2, AISI 304), with hard polyurethane base (80 Shore A).
Ideally suited for food and pharmaceutical applications. The hard polyurethane base is resistant to aggressive oils and chemicals.
The polyurethane base 80 Shore A also ensures very heavy load carrying capacity.