Precision Adjuster
short with locknut & tilt head
Units | Price/unit after discount | Applied Discount |
1 | £ 125.45 | 0% |
5 | £ 112.91 | 10% |
10 | £ 106.63 | 15% |
20 | £ 94.09 | 25% |
50 | £ 81.54 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 125.45 | 0% |
5 | £ 112.91 | 10% |
10 | £ 106.63 | 15% |
20 | £ 94.09 | 25% |
50 | £ 81.54 | 35% |
Steel (type 42 CrMo4 V, 1.7225) zinc plated or stainless steel A1 (A4 on request).
After setting the height, the structure can be bolted down using a suitable 8,8 strength bolt.
The net load that the unit can carry is the maximum load less the tightening torque recommended for the bolt.
Designed for applications where a wide adjustment range is required - height adjustment is equal to 15 to 40mm.