Pivot Lifting Rings
imperial
Price & Availability | Order No. | Type | Rated load lb |
d1 | r1 | l1 | d2 | w1 | Weight lb |
w2 | w3 | w4 | w5 | tl ft·lb |
Screw thread | Screw length | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63621.W0311I | One | 2000 | 5/16 (x2) | 1/2 | 2 | 1-3/4 | 2-1/2 | 0.58 | 3/4 | 5/16 | 1 | 0 | 4-7 | 5/16-18 | 1-1/4 | |||||||||||||||||||||||||||||||||||||
£ 41.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
63621.W0371I | One | 2500 | 3/8 (x2) | 5/8 | 2-1/2 | 2-1/4 | 3-3/16 | 1.07 | 7/8 | 3/8 | 1-1/8 | 0 | 7-10 | 3/8-16 | 1-1/4 | |||||||||||||||||||||||||||||||||||||
£ 44.73 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
63621.W0501I | One | 5000 | 1/2 (x2) | 3/4 | 3 | 2-5/8 | 3-7/8 | 2.06 | 1-1/8 | 1/2 | 1-1/2 | 0 | 20-25 | 1/2-13 | 2 | |||||||||||||||||||||||||||||||||||||
£ 66.51 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
63621.W0502I | Two | 12000 | 1/2 (x4) | 7/8 | 4 | 3-1/8 | 5-1/4 | 4.10 | 1-3/8 | 3/4 | 1-5/8 | 1-1/4 | 20-25 | 1/2-13 | 2-1/4 | |||||||||||||||||||||||||||||||||||||
£ 113.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
63621.W0631I | Two | 20000 | 5/8 (x4) | 1 | 5 | 3-5/8 | 6-3/16 | 7.94 | 1-7/8 | 1 | 2-1/16 | 1-1/4 | 42-50 | 5/8-11 | 2-3/4 | |||||||||||||||||||||||||||||||||||||
£ 168.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Type | Rated load lb |
d1 | r1 | l1 | d2 | w1 | Weight lb |
w2 | w3 | w4 | w5 | tl ft·lb |
Screw thread | Screw length |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63621.W0311I | One | 2000 | 5/16 (x2) | 1/2 | 2 | 1-3/4 | 2-1/2 | 0.58 | 3/4 | 5/16 | 1 | 0 | 4-7 | 5/16-18 | 1-1/4 |
63621.W0371I | One | 2500 | 3/8 (x2) | 5/8 | 2-1/2 | 2-1/4 | 3-3/16 | 1.07 | 7/8 | 3/8 | 1-1/8 | 0 | 7-10 | 3/8-16 | 1-1/4 |
63621.W0501I | One | 5000 | 1/2 (x2) | 3/4 | 3 | 2-5/8 | 3-7/8 | 2.06 | 1-1/8 | 1/2 | 1-1/2 | 0 | 20-25 | 1/2-13 | 2 |
63621.W0502I | Two | 12000 | 1/2 (x4) | 7/8 | 4 | 3-1/8 | 5-1/4 | 4.10 | 1-3/8 | 3/4 | 1-5/8 | 1-1/4 | 20-25 | 1/2-13 | 2-1/4 |
63621.W0631I | Two | 20000 | 5/8 (x4) | 1 | 5 | 3-5/8 | 6-3/16 | 7.94 | 1-7/8 | 1 | 2-1/16 | 1-1/4 | 42-50 | 5/8-11 | 2-3/4 |
Forged chrome moly steel, heat treated and black oxide coated.
Magnaflux tested for ASTM 1444.
Min. design safety factor 6:1. 180° pivot under load.
All dimensions in imperial.
Always follow safety instructions.