Price & Availability | CAD | Order No. | Load max. tons (t) |
d1 6H (tol. 2A) |
h1 & lmax. | h2 | h3 | h4 | h5 | w1 | d2 | w2 | A/F | Safety factor | Torque to Nm |
Weight kg |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63054.W0008 | 0.5 | M 8x 1,25 | 45 | 13 | 40 | 53 | 17 | 76 | 45 | 38 | 20 | 4 | 6 | 0.9 | ||||||||||||||||||||||||||||||||
£ 162.66 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
63054.W0010 | 0.9 | M10x1,50 | 45 | 13 | 40 | 53 | 17 | 76 | 45 | 38 | 20 | 4 | 10 | 0.9 | ||||||||||||||||||||||||||||||||
£ 164.45 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
63054.W0012 | 1.3 | M12x1,75 | 45 | 13 | 40 | 53 | 17 | 76 | 45 | 38 | 20 | 4 | 15 | 0.9 | ||||||||||||||||||||||||||||||||
£ 166.23 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
63054.W0016 | 2.3 | M16x2,00 | 45 | 13 | 40 | 53 | 17 | 76 | 45 | 38 | 20 | 4 | 50 | 0.9 | ||||||||||||||||||||||||||||||||
£ 154.17 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
63054.W0020 | 2.5 | M20x2,50 | 62 | 19 | 55 | 83 | 25 | 115 | 60 | 55 | 24 | 4 | 100 | 2.6 | ||||||||||||||||||||||||||||||||
£ 257.38 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
63054.W0038 | (1.600) | (UNC 3/8"-16) | 45 | 13 | 40 | 53 | 17 | 76 | 45 | 38 | 20 | 4 | 8 | 0.9 | ||||||||||||||||||||||||||||||||
£ 164.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
63054.W0058 | (4.900) | (UNC 5/8"-11) | 45 | 13 | 40 | 53 | 17 | 76 | 45 | 38 | 20 | 4 | 40 | 0.9 | ||||||||||||||||||||||||||||||||
£ 168.01 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
63054.W0088 | (9.800) | (UNC 7/8"-9) | 62 | 19 | 55 | 83 | 25 | 115 | 60 | 55 | 24 | 4 | 90 | 2.6 | ||||||||||||||||||||||||||||||||
£ 257.38 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
High tensile steel, strength class >8.
Supplied with CE certificate.
Double articulation.
Very low overhang for improved safety.
Large support surface.
For use in temperatures from -20°C to +200°C. Can be used in lower or higher temperatures,
but this affects the load rating - please ask for more information.
Please refer to our technical information pages when specifying and/or using.
Double articulation allows perfect alignment with the sling if the part rotates during the lift.
With "automatic" position recovery system for best orientation to sling direction.
Tighten by hex. key or spanner.
Please read our instruction leaflet when specifying and/or using.
Supplied with certificate and operating instructions.