Double Swivel Rings
Units | Price/unit after discount | Applied Discount |
1 | £ 547.26 | 0% |
3 | £ 465.17 | 15% |
5 | £ 437.81 | 20% |
10 | £ 410.45 | 25% |
20 | £ 383.08 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 547.26 | 0% |
3 | £ 465.17 | 15% |
5 | £ 437.81 | 20% |
10 | £ 410.45 | 25% |
20 | £ 383.08 | 30% |
Forged alloy steel (4140), min. tensile strength 180,000psi. Black oxide coated.
Meets manufacturing and design requirements of ASME -B30.26 and MIL-STD 209. Magnetic particle inspected per ASTM 1444.
Min. design safety factor 5:1. 360° swivel and 180° pivot underload. Each part individually serial numbered.
tl = recommended torque load (ft - lbs)
All dimensions in imperial.
Always follow safety instructions.