Centre-Lifting Rings
metric - tri-thread
Price & Availability | Order No. | Thread | Thread size | Load capacity tonnes (t) |
l1 | l2 | l3 | l4 | w1 | w2 | Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63651.W0812I | d1 d2 d3 |
M 8x1,25 M10x1,50 M12x1,75 |
0,40 0,45 1,05 |
13 13 13 |
77,80 77,80 77,80 |
34,93 34,93 34,93 |
31,8 31,8 31,8 |
53,98 53,98 53,98 |
11,11 11,11 11,11 |
0,36 0,36 0,36 |
|||||||||||||||||||||||||||||||||||||
£ 145.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
63651.W1420I | d1 d2 d3 |
M14x2,00 M16x2,00 M20x2,50 |
1,05 1,90 2,20 |
19 19 19 |
111,13 111,13 111,13 |
50,80 50,80 50,80 |
44,5 44,5 44,5 |
76,20 76,20 76,20 |
15,90 15,90 15,90 |
1,13 1,13 1,13 |
|||||||||||||||||||||||||||||||||||||
£ 173.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Forged alloy steel.
Flexible lifting ring with three threads in one - vertical lifting only.
For straight/vertical lifting only - do not apply side load.
Always follow safety instructions.