Rest Pads
round - rear fixing
Steel (AISI 8620), hardened to HRc 58-60, black oxide finish.
Thermoplastic, white.
Can be used as rest pads, stops, supports etc in jigs and fixtures.
h1 = tol. of steel ±0,03, tol., for thermoplastic +0,00 -0,13.
Can be fastened from rear using appropriate bolt or alternatively via use of a differential screw. Note installation recommendations in technical diagram.