Units | Price/unit after discount | Applied Discount |
1 | £ 17.19 | 0% |
10 | £ 15.47 | 10% |
20 | £ 14.61 | 15% |
50 | £ 13.75 | 20% |
100 | £ 12.03 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 17.19 | 0% |
10 | £ 15.47 | 10% |
20 | £ 14.61 | 15% |
50 | £ 13.75 | 20% |
100 | £ 12.03 | 30% |
Tool steel, hardened, ground. Bearing surface without centre.
Produced to DIN 6321.
Cylindrical locating pins serve to locate workpieces and fixture elements into toleranced holes. The flattened locating pin can be used to overcome differences in tolerances, between holes or to position an element in one direction only.
Standard seating pins 36220.W0011 to .W0014 only, have tolerance h9 on dimension l1, and can act as bearing surfaces for tools and jigs.
Suggested hole tolerance for shaft d2, is a hole to H7.
For standard type length tolerance is h<9, for all other types length tolerance is ±0,1.