Self-Aligning Pads
hard metal ball - ribbed
Price & Availability | CAD | Order No. | d1 | d2 | d3 | d4 | l1 ±0.2 |
l2 -0.5 |
A/F | Static load max. kN |
Tightening torque max. Nm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34081.W0390 | 13 | M 6 | 8.3 | 10 | 13 | 8 | 11 | 10 | 10 | 14.0 | ||||||||||||||||||||||||||||||||||||||
£ 85.67 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
34081.W0392 | 13 | M 8 | 8.3 | 10 | 13 | 8 | 11 | 10 | 25 | 16.0 | ||||||||||||||||||||||||||||||||||||||
£ 85.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
34081.W0394 | 20 | M 8 | 12.8 | 16 | 18 | 10 | 17 | 25 | 25 | 49.0 | ||||||||||||||||||||||||||||||||||||||
£ 115.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
34081.W0396 | 20 | M10 | 12.8 | 16 | 18 | 10 | 17 | 25 | 46 | 51.0 | ||||||||||||||||||||||||||||||||||||||
£ 115.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
34081.W0398 | 20 | M12 | 12.8 | 16 | 18 | 12 | 17 | 25 | 82 | 54.0 | ||||||||||||||||||||||||||||||||||||||
£ 115.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
34081.W0399 | 30 | M16 | 20.0 | 25 | 27 | 16 | 27 | 90 | 206 | 190.0 | ||||||||||||||||||||||||||||||||||||||
£ 154.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
34081.W0400 | 50 | M20 | 34.5 | 40 | 35 | 20 | 41 | 165 | 407 | 639.0 | ||||||||||||||||||||||||||||||||||||||
£ 295.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
34081.W0401 | 50 | M24 | 34.5 | 40 | 35 | 24 | 41 | 165 | 407 | 673.0 | ||||||||||||||||||||||||||||||||||||||
£ 295.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: stainless steel (AISI 431, 1.4057), heat treated.
Ball: hard metal, nickel plated.
Ideal as stop, support or thrust pad especially where cast components are being machined. Insert is brazed in position.
Ball secured against turning.